Measuring Principle | Capacitive Solid | |
Characteristic / Application | Compact rod probe with build-up compensation easy start up | |
Specialities | FDA-listed material | |
Supply / Communication | 10,8 ... 45V DC, DC-PNP 3-wire 20 ... 253V AC, or 20 ... 55V DC, Relay output | |
Ambient temperature | -40 °C ... 80 °C (-40 °F ... 176 °F) | |
Process temperature | -40 °C ... 120°C (-40 °F ... 248 °F) | |
Process pressure / max. overpressure limit | -1 ... 25 bar (-14.5 ... 360 psi) | |
Main wetted parts | PPS = Polyphenylene sulphide (glass fibre content approx. 40%) | |
Process connection | R1" NPT1" | |
Sensor length | 140 mm (5.51") | |
Communication | PNP transistor output Relay output (potential-free change-over contact / SPDT) | |
Certificates / Approvals | ATEX, IEC, FM, CSA, NEPSI, EAC | |
Options | Aluminium Housing | |
Application limits | Solids, grain size max. 30 mm (1.2"), DK min 1,6 Flexural strength 1400 N (at probe tip) |