Measuring Principle | Guided radar | |
Characteristic / Application | Premium device. Hygiene Rod probe, ASME BPE + USP Class VI compliant, Integrated data memory, Factory precalibrated, Reliable measuring: in case of moved surface + foam, for changing medias, for filling via spray head. | |
Specialities | Heartbeat Technology, Bluetooth® commissioning, Operation and maintenance SmartBlue App, HistoROM, RFID TAG for easy identification | |
Supply / Communication | 2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus) 4-wire (HART) Bluetooth® wireless technology and App (optional) | |
Accuracy | Rod probe:+/- 2 mm (0.08 in) | |
Ambient temperature | -20...+80 °C (-4...+176 °F) | |
Process temperature | -20...+150 °C (-4...+302 °F) | |
Process pressure / max. overpressure limit | Vacuum...16 bar (Vacuum...232 psi) | |
Main wetted parts | Rod probe: 304, 304L, 316L, PEEK | |
Process connection | Thread: M24 | |
Process connection hygienic | Tri-Clamp DIN11851 DIN11864-1 NEUMO Varivent N SMS | |
Sensor length | Rod probe: 6 m (20 ft) | |
Max. measurement distance | Rod: 6 m (20 ft) Min DK>1.6 | |
Communication | 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus Bluetooth® wireless technology | |
Certificates / Approvals | ATEX, FM, CSA C/US, IEC Ex, INMETRO, NEPSI, KC, EAC, UK Ex | |
Safety approvals | Overfill protection WHG SIL | |
Design approvals | EN 10204-3.1 | |
Hygienic approvals | 3A, EHEDG CoC ASME-BPE | |
Options | Sensor remote with 3 m/9 ft or 6 m/18 ft cable, Weld-in adpater, Remote operation via SmartBlue App using Bluetooth® |