Mérési elv | ||
Interface measurement | Clean interfaces liquid / liquid Simultaneous measurment of interface and overall level | |
Supply / Communication | 2-wire (HART / PROFIBUS PA / FOUNDATION Fieldbus ) | |
Ambient temperature | -40 °C ... 80 °C (-40 °F ... 176 °F) | |
Process temperature | XT-Version: -200 °C ... 280 °C (-328 °F ... 536 °F) HT-Version: -200 °C ... 400 °C (-328 °F ... 752 °F) | |
Process pressure / max. overpressure limit | Vacuum ... 400 bar (Vaccum ... 5802 psi) | |
Process connection | Flange: EN 1092-1 B: DN50, DN80, DN100 ASME: 2", 3", 4" JIS: DN50, DN80, DN100 | |
Sensor length | Rod: 4 m (178") Coax: 4 m (178") Rope: 35 m (1378") | |
Communication | 4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus | |
Certificates / Approvals | ATEX FM CSA WHG/ Overfill prevention SIL NACE EN10204-3.1 | |
Successor | FMP54 |