Dane techniczne

Ciecze
Zasada pomiaruElectromagnetic
Product headlineMeasurement of dynamic processes in a pipe installation, e.g. dosing, fast control, measurements using dosing pumps or piston pumps, pulsating current flows
Sensor features Low flow cut off
Choice of volume unit
Self-monitoring measuring device
Approvals
-3-A (Sanitary Standards Symbol Administrative Council Application)
-SK 344-001
Średnica nominalna DN 02...25
1/12"...1"
Maksymalny błąd pomiaru ±0.5%
±5% without calibration
Zakres pomiarowy0...17.7 m3/h
Maks. ciśnienie procesuPN16...40
Zakres temperatury medium-20...130°C
Stopień ochrony IP 67
Nema 4x
Wyświetlacz-
Wyjścia Pulse
Frequency
Status