Measuring Principle | ||
Characteristic / Application | Pressure transmitter, gauge for hydrostatic level measurement, flush mounted CONTITE-sensor with metallic measuring diaphragm Alloy C4 hermetically welded + safe humidity protection Compact version Hygienic design | |
Supply / Communication | 3-wire analogue: 15...20V DC 2-wire PFM-Signal: 14...16V DC 4...20mA HART: 11,5...30V DC PROFIBUS PA: 9...24V DC Ex ia: 9...32V DC FOUNDATION Fieldbus: 9...32V DC | |
Accuracy | 0,2% optional 0,1% | |
Long term stability | 0,1% of URL/6 months | |
Ambient temperature | -40°C...85°C | |
Process temperature | -10°C...100°C | |
Process pressure / max. overpressure limit | 362,5psi | |
Pressure measuring range | 1,5psi...150psi | |
Main wetted parts | Alloy C 316L | |
Process connection | Universal process mounting adapter Tri-Clamp ISO2852 | |
Max. measurement distance | 100m H2O | |
Communication | 3-wire analogue 2-wire PFM 4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus | |
Certificates / Approvals | FM CSA 3A | |
Options | digital display SS-, Aluminium- or Polyesterhousing | |
Successor | FMB70 | |
Application limits | Changing density |
Measuring Principle | ||
Characteristic | Pressure transmitter, gauge for hydrostatic level measurement, flush mounted CONTITE-sensor with metallic measuring diaphragm Alloy C4 hermetically welded + safe humidity protection Compact version Hygienic design | |
Supply voltage | 3-wire analogue: 15...20V DC 2-wire PFM-Signal: 14...16V DC 4...20mA HART: 11,5...30V DC PROFIBUS PA: 9...24V DC Ex ia: 9...32V DC FOUNDATION Fieldbus: 9...32V DC | |
Reference Accuracy | 0,2% optional 0,1% | |
Long term stability | 0,1% of URL/6 months | |
Process temperature | -10°C...100°C | |
Ambient temperature | -40°C...85°C | |
Measuring cell | 1,5psi...150psi | |
Max. Turn down | max. 10:1 | |
Max. overpressure limit | 362,5psi | |
Process connection | Universal process mounting adapter Tri-Clamp ISO2852 | |
Communication | 3-wire analogue 2-wire PFM 4...20mA HART PROFIBUS PA FOUNDATION Fieldbus | |
Certificates / Approvals | FM CSA 3A | |
Successor | FMB70 |