Measuring Principle | Conductive | |
Characteristic | For field and laboratory use | |
Measuring principle | pH, conductivity and dissolved oxygen Memosens sensors | |
Design | Portable handheld | |
Material | PA12 GF30 (silver-gray RAL 7001) and TPE (black) | |
Dimension | Approx. 132 x 156 x 30 mm 5.2 x 6.14 x 1.18 inch | |
Ex certification | IECEx: Ex ia IIC T4/T3 Ga ATEX II 1 G Ex ia IIC T4/t3 Ga | |
Ingress protection | IP 66/67 |
Measuring Principle | Potentiometric | |
Application | For field and laboratory use | |
Measuring principle | pH, conductivity and dissolved oxygen Memosens sensors | |
Design | Portable handheld | |
Material | PA12 GF30 (silver-gray RAL 7001) and TPE (black) | |
Dimension | Approx. 132 x 156 x 30 mm 5.2 x 6.14 x 1.18 inch | |
Ex certification | IECEx: Ex ia IIC T4/T3 Ga ATEX II 1 G Ex ia IIC T4/t3 Ga | |
Ingress protection | IP 66/67 | |
Input | M8 contact for Memosens low-power protocol, One channel instrument | |
Additional certifications | EMI compatibility |