Measuring Principle | Potentiometric | |
Application | Hygienic and sterile applications, process | |
Characteristic | CIP/SIP and autoclavable - high accuracy - biocompatibility of the gel inside - version upside-down installation available - pressurized reference (6 bar)
Pt-disc as additional ORP element.
rH measurment and control of the reference impedance. | |
Measurement range | pH 0-14 | |
Measuring principle | - ceramic diaphragm - Ion trap | |
Design | - All shaft lengths with temperature sensor - advanced gel technology - digital electrode with Memosens technology | |
Material | glass / ceramic | |
Dimension | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16,57 inch) | |
Process temperature | -15°C ... 140°C (5°F - 284°F) | |
Process pressure | max. 13 bar (188 psi)depends on selected version | |
Temperature sensor | NTC 30k | |
Connection | Inductive, digital connection head with Memosens technology. | |
Ingress protection | IP68 |