Measuring Principle | ||
Application | - process applications - non-glass, break-proof - low temperatures - min. conductivity >500µS/cm - emulsions, suspensions, organic solvents | |
Characteristic | - rapid response at low temperatures - stabilised gel insensitive to contamination - lower amount of maintenance required than with glass - overhead installation | |
Measurement range | pH 0-14 | |
Measuring principle | - open aperture - double gel reference | |
Design | - all shaft lengths with temperature sensor - advanced gel technology | |
Material | PEEK / metal oxide / Perfluorelastomere | |
Dimension | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68,8.77,14.04 and 16,57 inch) | |
Process temperature | max. 110°C (230°F) | |
Process pressure | max. 10 bar (145 psi) | |
Temperature sensor | Optional with integrated Pt1000. | |
Ex certification | ATEX FM | |
Connection | Top68 connection head | |
Ingress protection | IP68 |