Meetprincipe | ||
Application | - Special applications with high requirements with regard to accuracy and speed.- non-glass, break-proof- Low temperatures- Rapidly changing composition of media.- highly clogging media.- Low conductivities | |
Characteristic | Ion sensitive field effect transistor (Isfet)-Technology.- Overhead installation- rapid response at low temperature.- lower amount of maintenance required than with glass.- 3A | |
Measurement range | pH 0-14 | |
Measuring principle | - Ceramic diaphragm.- Liquid lead | |
Design | All shaft lengths with temperature sensor | |
Material | Peek / metal oxide / Ceramic / EPDM | |
Dimension | Diameter : 12mm (0.47 inch)Shaft length : 120,225,360,425mm (4.72/8.86/14.2/16.7 inch) | |
Process temperature | -15°C ... 135°C (5°F - 275°F) | |
Process pressure | max. 10bar/100°C (145 psi/212°F) | |
Temperature sensor | Optional with integrated Pt1000 | |
Ex certification | ATEX FM | |
Connection | Contactless, inductive, digitale connection head with Memosens-Technology | |
Ingress protection | IP68 |