Technical data

pH
Measuring PrincipleGlass electrode
ApplicationDrinking water and swimming pool water, pH compensation to measure free chlorine
CharacteristicStandard applications in water, long lifetime
Measurement rangepH 1 - 12
Measuring principleGel filled reference with one or three diaphragms, option saltring
DesignShaft length 120 mm, with or w/o temperature sensor
MaterialGlass / Ceramics
DimensionShaft length 120 mm
Process temperature0 - 80 C (32 - 176 F)
Process pressure1 - 4 bar abs (15 - 60 psi)
Temperature sensorNone or Pt 100
Ex certificationNo
ConnectionGSA or Top 68
Ingres protectionIP68