Measuring Principle | Sensor ORP / Redox | |
Application | Water | |
Installation | Flow through holder | |
Characteristic | Piping, bypass | |
Design | - 3 electrodes installation locations.- 120mm electrodes- Calibration direct in the holder possible with a removable calibration cap.- Spray cleaning connection with CPR3 | |
Material | Holder : PP, PVDF or stainless steel 1.4571Sealing : different materials available | |
Process temperature | max. 80°C | |
Process pressure | max. 6bar (20°C) |
Measuring Principle | Potentiometric | |
Application | Water | |
Installation | Flow assembly | |
Characteristic | Piping, bypass | |
Design | - 3 electrodes installation locations - 120 mm electrodes - calibration direct in the holder possible with a removable calibration cap - spray cleaning connection with CPR3 | |
Material | Holder: PP Sealing: different materials available | |
Process temperature | max. 80°C (176°F) | |
Process pressure | max. 6 bar at 20°C (87 psi at 68°F) |