Measuring Principle | Inductive | |
Application | Chemical industry, process | |
Characteristic | Analog or digital, inductive conductivity sensor for standard, Ex and
high-temperature applications | |
Measurement range | 2µS/cm to 2000 mS/cm | |
Measuring principle | Inductive conductivity measurement | |
Design | No direct contact with the media because of the sensor coating made of highly resistant material | |
Material | PEEK or PFA | |
Dimension | Electrode: Outside diameter: 47.5 mm (1.87 inch) Inside diameter: 15 mm (0.59 inch) Inside diameter (PEEK version): 15.5 mm (0.61 inch) | |
Process temperature | PEEK: max. 125°C (max. 260 °F) PFA: max. 110°C (max. 230 °F) | |
Process pressure | PEEK: max. 21 bar (max. 304.5 psi) PFA: max. 17 bar (max. 246.5 psi) | |
Temperature sensor | Integrated Pt1000 | |
Ex certification | ATEX, IECEx, NEPSI, FM, CSA, TIIS, EAC | |
Connection | Process connection: NPT1", DN50, AINSI, JIScable: fixed cable connection | |
Ingress protection | IP 68 / NEMA type 6 | |
Additional certifications | Calibration certification of the cell constant |