| Measuring Principle | Conductive | |
| Application | Water, waste water, process | |
| Characteristic | 4-wire transmitter with a two-line display | |
| Design | Conductivity transmitter in a PC/ABS-field housing | |
| Material | PC/ABS | |
| Dimension | 247x170x115 mm | |
| Temperature sensor | Display and current output | |
| Ex certification | No | |
| Ingress protection | IP65 | |
| Input | One-channel transmitter | |
| Output / communication | 0/4-20mA, Hart, Profibus. | |
| Certificates, declarations and approvals | CSA Gen. Purpose. | |