Measuring Principle | Potentiometric | |
Application | Automates Memosens pH and ORP measuring points in all industries | |
Installation | Complete automated cleaning and validation system including a selectable retractable holder | |
Characteristic | Full automatic cleaning, monitoring and validation system for Memosens sensor | |
Design | Compact cleaning system to connect on a retractable holder including transmitter | |
Dimension | 237 x 194 x 162 mm (l x h x w) 9.33 x 7.64 x 6.38 inch (l x h x w) | |
Connection | DCS/PLS connection on Modbus TCP, Ethernet IP, Profinet, ProfibusDP and current in/ output | |
Additional certifications | CE, CSA general purpose |