Measuring Principle | Colorimetric | |
Characteristic | Automatic sample preparation system for supplying process measuring devices with filtered samples | |
Size | 793 x 530 x 463 mm 31.22 x 20.87 x 18.23 in (h x w x d) | |
Design | Back-flush filter system with various filter mounting options: float, chain and immersion pipe Full compatibility to holder CYH112 | |
Process temperature | 4 to 40 °C (39 to 104 °F) | |
Ambient temperature | Unheated: 5 to 50 °C (41 to 122 °F) Heated: -20 to 50 °C (-4 to 122 °F) | |
Process pressure | Unpressurized | |
Specials | Back-flush function with cleaner and pressurizd air Controlling and parametrization via Liquiline System CA80 with detailed diagnostic function | |
Application | Sampling from inlet of municipal and industrial wastewater treatment plants. Sampling of aqueous media from industrial processes. | |
Power supply | 100 to 120/200 to 240 V AC 10%, 50/60 Hz | |
Consumables | Cleaner CY820 for filter and hoses |