Measuring Principle | Colorimetric | |
Characteristic | Process analyzer for Nitrite in potable water | |
Size | Housing (open version): 793 x 530 x 417 mm 31.22 x 20.87 x 16.42 in Housing (closed version): 793 x 530 x 463 mm 31.22 x 20.87 x 18.23 in Housing with base: 1723 x 530 x 463 mm 67.83 x 20.87 x 18.23 in | |
Design | Open design, cabinet and stand housing High-Performance plastic ASA-PC, additional stand coated steel | |
Process temperature | 4 to 40 °C (39 to 104 °F) | |
Ambient temperature | 5 to 40 °C (41 to 104 °F) Outdoor version: - 20 to 40 °C (-4 to 104 °F) | |
Process pressure | At atmospheric pressure, < 0.2 bar absolute | |
Sample flow rate | Min. 5 ml/min (0.17 fl.oz/min) | |
Consistency of the sample | Suspended solids content Turbitity < 50 NTU, aqueous, homogenized | |
Specials | Easy upgrade to measuring station with up to four digital Memosens sensors Automatic calibration and cleaning User-configurable measuring, cleaning and calibration intervals Optional cooling module for standard solution 2 channel version optional User-definable measuring ranges Modular design for easily extensible functionality | |
Application | Limit value monitoring of nitrite for potable water and mineral water applications | |
Power supply | 100 to 120 VAC / 200 to 240 VAC ± 10% 24 VDC ± 10% 50 ± 1 or 60 ± 1,2 Hz | |
Output / communication | 2x 0/4 to 20 mA Modbus RS485/TCP (optional) Ethernet (optional) Alarmrelay | |
Input | 1 or 2 measuring channel 1 to 4 digital sensor inputs for sensors with Memosens protocol (optional) | |
Measurement range | 10 to 500 µg/l NO2-N 0.2 to 3.0 mg/l NO2-N 0.1 to 1.0 mg/l NO2-N 0.1 to 1.0 mg/l with dilution function to maximum 5 to 50 mg/l NO2-N | |
Consumables | Reagents and standard solutions CY80NO as well as cleaner CY800 are necessary for the operation Regular maintenance is done with the parts of the maintenance kit CAV800 |