Technical data

Analyser
Measuring PrincipleColorimetric
CharacteristicCompact photometric analysis system for total hardness measurement.
Size648 x 436 x 250 mm
25.27 x 17.00 x 9.75inch
DesignGRP, Stainless steel or open frame
Process temperature10°C ... 30°C
50 ... 86°F
Ambient temperature5°C ... 40°C
41 ... 104°F
Process pressurepressureless < 0,2 bar
3psi
Sample flow rateSample flow rate : min. 5 ml/min
min. Volume/measurement : 20ml
Consistency of the samplelow solid content(TS<50mg/l)
>pH3 (not buffered)
Specialsat any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible
ApplicationPotable Water / Processwater
Power supply115 V AC / 230 V AC, 50/60 Hz
Output0/4 - 20mA; RS232
Contacts: 2 limit contacts (per channel), 1 system alarm contact
InputMesuared variable : CaCO3 (mg/l; °fH; °dH; mmol/l; ppm)
Measurement range0,1 ... 10 mg/l CaCO3
0,8 ... 80 mg/l CaCO3
Consumables- Reagents necessary - Servicing requirement : 15min/week (typical) - Maintenance intervall : 6 month (typical)