Measuring Principle | ||
Characteristic | Analyzer for the chemical oxygen demand Dichromat method | |
Size | 648 x 436 x 250 mm 25.27 x 17.00 x 9.75 inch | |
Design | GRP | |
Process temperature | 5°C ... 40°C 40 ... 100°F | |
Ambient temperature | 10°C ... 35°C 50 ... 95°F | |
Process pressure | pressureless | |
Sample flow rate | min. 5ml/min | |
Consistency of the sample | watery and homogenized | |
Specials | Chloride removal without Hg variable decomposion times | |
Application | Wastewater / Processwater | |
Power supply | 230 V AC, 50 Hz 230V AC 60 Hz | |
Output / communication | 0/4 ... 20 mA Contacts: 2 limit contacts (per channel), 1 system alarm contact | |
Measurement range | 0 ... 200 mg/l O2 50 ... 5000 mg/l O2 | |
Consumables | Chemicals necessary |