Technical data

Liquids
Measuring PrincipleUltrasonic flow
Product headlineFlow volume measurement from outside for standard applications with small pipe sizes.
Sensor features T-DAT, F-CHIP
Validation
Quick Set-Up
Sonic speed output
3 Totalizers
Advanced diagnosis
Nominal diameter range DN 15...100
1/2"...4"
Max. measurement error+/-2.0 %
Measuring range0...424 m3/h
Max. process pressureNo limit
Medium temperature range-20...+80°C / -4...176°F
Degree of protection IP 67
NEMA 4X
Display/Operation Four line backlit
Touch control
Outputs 4...20mA
Puls/Frequency (10KHz, active/passive)
Relays/Status
Inputs Status
Digital communication HART
PROFIBUS PA
Profibus DP
FOUNDATION Fieldbus
Hazardous area approvals FM
CSA