Technical data

Liquids
Measuring PrincipleUltrasonic flow
Product headlinePortable volume flowmeter for measurement of liquid applications; from outside of the pipe with "Clamp On" sensors
Sensor features Integrated USB data logging
Nominal diameter range DN 15...65
- 1/2"...2 1/2" (-40...+100°C or -40...+150 °C)
DN 50...300
- 2"...12" -40...+80 °C or 0...+170 °C)
DN 100...4000
- 4"...160" (-40...+80 °C)
Max. measurement error+/-2.0 %
Measuring range0....452'389 m3/h
Max. process pressureNo limit
Medium temperature range DN 15...65
-40...+150°C
(-40...+302°F)
DN 50...300
-40...+170°C
(-40...+338°F)
DN 100...4000
-40...+80°C
(-40...+176°F)
Degree of protection IP 40
Display/Operation Four line backlit
touch control
Outputs Integrated data logger/site manager
Easy data transfer via USB stick without additional software
Inputs 4...20mA
Digital communicationFXA 193