Measuring Principle | ||
Product headline | Flow volume measurement from outside for standard applications with drinking water, waste water and process water. | |
Sensor features | Validation Quick Set-Up 2 Totalizers Sonic speed output | |
Nominal diameter range | DN 50...4000 2"...160" | |
Max. measurement error | +/-2.0 % | |
Measuring range | 0...678'550 m3/h | |
Max. process pressure | No limit | |
Medium temperature range | -20...+80°C / -4...+176 °F | |
Degree of protection | IP67 NEMA 4x | |
Display/Operation | Two line backlit Push buttons | |
Outputs | 4...20mA Pulse/Frequency/Status | |
Inputs | Status | |
Digital communication | HART PROFIBUS PA | |
Hazardous area approvals | FM CSA |