Measuring Principle | ||
Marine approvals and certificates | ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval |
Measuring Principle | ||
Product headline | Flowmeter with minimized total cost of ownership and an ultra-compact transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
Sensor features | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. std_productprofile_product_differentiating_tech_features_4900. Process pressure up to 100 bar (1450 psi). | |
Transmitter features | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
Nominal diameter range | DN 8 to 80 (⅜ to 3") | |
Wetted materials | Measuring tube: 1.4539 (904L) Connection: 1.4404 (316/316L) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.15 % Volume flow (liquid): ±0.15 % Mass flow (gas): ±0.75 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 180 000 kg/h (0 to 6600 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | –40 to +140 °C (–40 to +284 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | 1.4301 (304), corrosion resistant | |
Transmitter housing material | Compact: AlSi10Mg, coated Compact/ultra‐compact: 1.4301 (304) | |
Degree of protection | Standard: IP66/67, type 4X enclosure Option: IP69 | |
Display/Operation | 4‐line backlit display available (no local operation) Configuration via web browser and operating tools possible | |
Outputs | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
Inputs | None | |
Digital communication | HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET | |
Power supply | DC 20 to 30 V | |
Hazardous area approvals | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
Product safety | CE, C-Tick, EAC marking | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD Attestation) | |
Marine approvals and certificates | ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval | |
Pressure approvals and certificates | PED, CRN | |
Material certificates | 3.1 material | |
Hygienic approvals and certificates | 3-A |
Measuring Principle | ||
Product headline | Flowmeter with minimized total cost of ownership and an ultra-compact transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
Sensor features | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. std_productprofile_product_differentiating_tech_features_4900. Process pressure up to 100 bar (1450 psi). | |
Transmitter features | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
Nominal diameter range | DN 8 to 80 (⅜ to 3") | |
Wetted materials | Measuring tube: 1.4539 (904L) Connection: 1.4404 (316/316L) | |
Measured variables | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
Max. measurement error | Mass flow (liquid): ±0.15 % Volume flow (liquid): ±0.15 % Mass flow (gas): ±0.75 % Density (liquid): ±0.0005 g/cm³ | |
Measuring range | 0 to 180 000 kg/h (0 to 6600 lb/min) | |
Max. process pressure | PN 100, Class 600, 63K | |
Medium temperature range | –40 to +140 °C (–40 to +284 °F) | |
Ambient temperature range | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
Sensor housing material | 1.4301 (304), corrosion resistant | |
Transmitter housing material | Compact: AlSi10Mg, coated Compact/ultra‐compact: 1.4301 (304) | |
Degree of protection | Standard: IP66/67, type 4X enclosure Option: IP69 | |
Display/Operation | 4‐line backlit display available (no local operation) Configuration via web browser and operating tools possible | |
Outputs | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
Inputs | None | |
Digital communication | HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET | |
Power supply | DC 20 to 30 V | |
Hazardous area approvals | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
Product safety | CE, C-Tick, EAC marking | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD Attestation) | |
Marine approvals and certificates | ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval | |
Pressure approvals and certificates | PED, CRN | |
Material certificates | 3.1 material | |
Hygienic approvals and certificates | 3-A |