技术参数

气体
测量原理热式
产品标题Insertion flowmeter with long-term stability and a compact, easily accessible transmitter. Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof. Measurement of utility and process gases as well as gas mixtures in circular piping or rectangular ducts.
传感器特点High level of process control – premium measurement accuracy and repeatability. Reliable monitoring – detection of process disturbances and reverse flow. Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts. Insertion version for DN 80 to 1500 (3 to 60"). Bidirectional measurement; high measuring performance. Patented drift-free sensor with SIL 2.
变送器特点Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
公称口径范围 DN 80 to 1500 (3 to 60")
接液部件材质
Materials for insertion tube
Stainless steel, 1.4404 (316/316L)
Process connections, process coupling
Stainless steel, 1.4404 (316/316L)
Sensing element
Unidirectional
Stainless steel, 1.4404 (316/316L)
Alloy C22, 2.4602 (UNS N06022);
Bidirectional
Stainless steel, 1.4404 (316/316L)
Reverse flow detection
Stainless steel, 1.4404 (316/316L)
Clamping rings
PEEK
PVDF
1.4404 (316/316L)
Flat ring seal
EPDM
FKM
测量变量 Massflow, temperature, standard volume flow, volume flow, Free air delivery, velocity, heat flow, energy flow, density
最大测量误差 Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
测量范围 20 to 733501 kg/h (44 to 1669340 lb/h)
最大过程压力 -0.5 to 20 bar_g (-7.25 to 290 psi_g)
介质温度范围 -40 °C to +180°C (-40 °F to +356°F)
环境温度范围 -40 to 60°C (-40 to 140°F)
Optional:
Transmitter: -50 to 60°C (-50 to 140°F),
Sensor: -60 to 60°C (-60 to 140°F)
变送器外壳材质 Aluminium, AlSi10Mg, coated
Polycarbonate
防护等级 IP66/67, Type 4X enclosure
显示/操作 4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available
输出3 outputs:
4-20 mA HART (active/passive)
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Relay output
输入 Status input
4-20 mA input
数字通信 HART, Modbus RS485
电源 DC 24V
AC 100 to 240V
防爆认证 ATEX, cCSAus, IECEx, NEPSI, JPN, UK Ex, EAC, KC
产品安全性 CE, C-tick
功能安全性 Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a
压力认证和证书 CRN
材料证书 3.1 material
NACE MR0175/MR0103