Measuring Principle | Electromagnetic | |
Product headline | Specialist for demanding water and wastewater applications as remote version with up to 4 I/Os.
Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss.
Dedicated to the measurement of industrial or municipal water and wastewater . | |
Sensor features | Flexible engineering – sensor with fixed or lap-joint process connections. Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation. Improved plant availability – sensor compliant with industry-specific requirements.
International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). | |
Transmitter features | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
Nominal diameter range | DN 25 to 3000(1 to 120") | |
Wetted materials | Liner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) Liner material PTFE: –20 to +90 °C (–4 to +194 °F) Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum | |
Measured variables | Volume flow, conductivity, mass flow | |
Max. measurement error | Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec | |
Measuring range | 0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d) | |
Max. process pressure | PN 40, Class 300, 20K | |
Medium temperature range | Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) | |
Ambient temperature range | Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)
Flange material stainless steel: –40 to +60 °C (–40 to +140 °F) | |
Sensor housing material | DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 25 to 2400 (1 to 90"): Carbon steel with protective varnish Sensor connection housing (standard): AlSi10Mg, coated Sensor connection housing (option): Polycarbonate; 1.4409 (CF3M) similar to 316L | |
Transmitter housing material | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
Degree of protection | Compact version: IP66/67, type 4X enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5-M/Im1/Im2/Im3 | |
Display/Operation | 4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible | |
Outputs | 4 outputs:
4-20 mA HART (active/passive) 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
Inputs | Status input
4-20 mA input | |
Digital communication | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
Power supply | DC 24 V
AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
Hazardous area approvals | ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC; JPN, UK Ex, KC | |
Product safety | CE, C-tick, EAC marking | |
Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
Marine approvals and certificates | LR approval, DNV approval, ABS approval, BV approval | |
Pressure approvals and certificates | CRN | |
Material certificates | 3.1 material | |
Hygienic approvals and certificates | ACS, KTW/W270, NSF 61, WRAS BS 6920 |