Technical data

Liquids
Measuring PrincipleElectromagnetic
Product headlineThe compact wafer version combined with a modular electronic concept. For basic water applications; optimized for limited space and plastic pipe installations.
Sensor featuresEasy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Short installation length and low weight. Integrated ground disks made of stainless steel.
Transmitter featuresFast commissioning – application‐specific Quick Setups. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Nominal diameter range DN 25…100
1"…4"
Max. measured error ±0.5%

Measuring range0...600 m3/h
Max. process pressure PN16
Cl 150
JIS 10K

Medium temperature range0...+60°C
(+32...+140°F)
Degree of protection IP 67 (NEMA 4x)
Display/Operation Two line display with backlit
Push button
Outputs 4...20 mA
Pulse/Frequency
Status
InputsStatus
Digital communication HART
Profibus DP/PA
Hazardous area approvals FM
CSA
Product safety CE, C-tick, EAC marking