Measuring Principle | Electromagnetic | |
Product headline | Loop-powered volume flow meter for measurement of conductive liquids in standard hygienic / food / process applications, suitable for Ex-zones | |
Sensor features | S-DAT, T-DAT 2 Totalizers Density function Mass calculation 3A authorization and EHEDG-tested | |
Nominal diameter range | DN 2...100 1/12"...4" | |
Max. measurement error | ±0.5% | |
Measuring range | 0...282 m3/h | |
Max. process pressure | PN16...40 | |
Medium temperature range | -20...+150°C (-4...+300°F) | |
Ambient temperature range | -20...+60°C | |
Degree of protection | IP 67 (NEMA 4x) | |
Display/Operation | Four line display Touch control | |
Outputs | 4...20 mA + pulse-/frequency-/status(configurable) | |
Digital communication | HART | |
Hazardous area approvals | ATEX FM CSA |