Measuring Principle | Conductive | |
Characteristic / Application | One rod probe. Simple rod shortening or rod change on location | |
Supply / Communication | Relay | |
Ambient temperature | -20 °C ... 120 °C (-4 °F ... 248 °F) | |
Process temperature | -10 °C ... 100 °C (+10 °F ... +210 °F) | |
Process pressure / max. overpressure limit | Vacuum ... 10 bar (Vacuum ... 145 psi) | |
Min. conductivity of medium | 20 µS/cm | |
Main wetted parts | PFA, 316TI | |
Process connection | G 1 1/2A set-in nozzle | |
Sensor length | 0.05 m ... 2 m (2" ... 79") | |
Communication | Relay | |
Components | Transmitter: FTW325 | |
Application limits | Observe min. medium conductivity |