Measuring Principle | Electromagnetic | |
Product headline | std_productprofile_product_usp_8093.
std_productprofile_product_field_of_application_34668_1508941419. | |
Sensor features | std_productprofile_product_benefits_8095_1576681914. std_productprofile_product_benefits_8096_1576681872. Maintenance‐free – no moving parts.
International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). 2-line display with push buttons. | |
Transmitter features | std_productprofile_product_benefits_34707_1508943674. std_productprofile_product_benefits_34705_1508943673. std_productprofile_product_benefits_34706_1508943673.
Device as compact or remote version. HART. | |
Nominal diameter range | DN 25...2000 1"...78" | |
Wetted materials | Liner: polyurethane; hard rubber | |
Measured variables | Volume flow | |
Max. measurement error | ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s) | |
Measuring range | 9 dm3/min to 110 000 m3/h (2.5 gal/min to 700 Mgal/day) | |
Max. process pressure | PN 40, Class 300, 20K | |
Medium temperature range | '0 to +80 °C (+32 to +176 °F), –20 to +50 °C (–4 to +122 °F) | |
Ambient temperature range | –40 to +60 °C (–40 to +140 °F) | |
Sensor housing material | DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 25 to 2000 (1 to 78"): Carbon steel with protective varnish Sensor connection housing (standard): AlSi10Mg, coated Sensor connection housing (option): Polycarbonate | |
Transmitter housing material | Powder-coated die-cast aluminum | |
Degree of protection | Degree of protection: IP66/67, type 4X enclosure; IP68, type 6P enclosure | |
Display/Operation | Two line display Push buttons | |
Outputs | 4...20mA + pulse,-/status (configurable) | |
Digital communication | HART | |
Power supply | AC 20 to 28 V
AC 85 to 250 V AC 20 to 28 V / DC 11 to 40 V | |
Hazardous area approvals | FM CSA | |
Product safety | CE, C-tick, EAC marking | |
Pressure approvals and certificates | Certificate/Test: PED/VDS | |
Hygienic approvals and certificates | Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920 |