Technical data

Liquids
Measuring PrincipleElectromagnetic
Product headlineThe flowmeter for smallest flow rates with a highly cost-effective transmitter. For demanding hygienic applications.
Sensor featuresFlexible installation concept – numerous hygienic process connections. Energy-saving flow measurement – no pressure loss due to cross-section constriction. Maintenance-free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).
Transmitter featuresCost‐effective – designed for easy applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line display with push buttons. Device in compact or remote version.
Nominal diameter range DN 2...150
1/12"...6"
Wetted materials Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Measured variables Volume flow
Max. measured error Volume flow: ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)
Measuring range 0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)
Max. process pressure PN 40, Cl. 150, JIS 20 K
Medium temperature range –20 to +150 °C (–4 to +302 °F)
Ambient temperature range –40 to +60 °C (–40 to +140 °F)
Sensor housing material 1.4301 (304), corrosion resistant
Transmitter housing material Powder-coated die-cast aluminum
Degree of protection IP66/67, type 4X enclosure
Transmitter remote version: IP67, type 4X enclosure
Display/Operation 2‐line display with push buttons
Configuration via local display and operating tools possible
Outputs 4‐20 mA HART (active)
Pulse/switch output (passive)
Inputs None
Digital communication HART
Power supply DC 11 to 40 V
AC 85 to 250 V (45 to 65 Hz)
AC 20 to 28 V (45 to 65 Hz)
Hazardous area approvals FM
CSA
Product safety CE, C-tick, EAC marking
Metrological approvals and certificates Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates PED
Hygienic approvals and certificates EHEDG, 3-A, FDA