技术参数

热保护套管
测量原理热保护套管
特点/应用metric style
according to DIN 43772
process connection threaded, flanged, compression fitting
with neck
顶部连接external thread:
M24 x 1.5, 1/2" NPT, G1/2
Female thread:
M20 x 1.5, 1/2" NPT, G1/2
iTHERM QuickNeck
最大标准插入深度4.500 mm (177")
所需最大插入深度4.500 mm (177")
过程连接Thread:
G3/8", G1/2", G3/4", G1"
NPT1/2", NPT3/4", NPT 1"
M18x1.5, M20x1.5, M27x2, M33x2
R1/2", R3/4"
Cap-nut:
M20x1.5, G1/2", G3/4"
Compression fitting:
NPT1/2", G1/2", G1"
Flansche:
DN15 PN40 B1, C
DN25 PN20, PN40, PN100 B1, B2, C
DN40 PN40 B1
DN50 PN40 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1 1/2" 150 RF
ASME 2" 150 RF
ASME 2" 300 RF
热保护套管底部管径9x1,25 mm
11x2 mm
12x2,5 mm
14x2 mm
16x3,5 mm
1/4" SCH80
1/2" SCH80
1/2" SCH40
接液部件材质316 (1.4401)
316L (1.4404)
316Ti (1.4571)
Alloy 600 (2.4816)
Alloy C276 (2.4819)
Alloy 446 (1.4749)
Alloy 321 (1.4541)
Sheath PTFE
Sheath Tantal
接液部件表面光洁度(Ra)< 1.6 μm (63.00 μin)
热保护套管末端类型straight
reduced
tapered
optimized for quick response times
温度范围-200...1.100 °C (-328...2.012 °F)
最大过程压力(静压)Depending on configuration up to 100 bar
400 °C时最大过程压力Depending on configuration