技术参数

温度计
测量原理
Characteristic / ApplicationBulk chemical and oil & gas industry
Thermowell / protection tubeTo be ordered separately
Insert / probeM.I. cable replaceable
Process connectionThread to thermowell: G1/2"
Operating temperature range-50...400°C
Max. process pressure (static)Depends on thermowell
AccuracyClass A or B
Response timet50 = 3 s
t90 = 6 s
Integration head transmitterPCP 4...20 mA, HART, PROFIBUS-PA