| 测量原理 | 回路供电的指示仪 | |
| 测量原理 | Loop-powered field indicator | |
| 功能 | Display | |
| 显示 | LCD 17 mm (0.67") 5-digit 7-segment bargraph Plain text display for unit/TAG Activatable backlight | |
| 电源 | Loop powered | |
| 输入 | 1 x analogue 4...20 mA/HART® | |
| 输出 | Not defined | |
| 软件功能 | Not defined | |
| 证书 | ATEX Ex ib [ia Ga] CSA C/US IS, NI CSA Ex ia FM IS EAC Ex ib IECEx Ex ib [ia Ga] JPN Ex ib NEPSI Ex ib UK Ex ib [ia Ga] ATEX IECEx Ex ib [ia Ga] marine certificate UL C/US IND Ex PESO Ex KC | |
| SIL | Not defined | |
| 盘装 | field panel mounting | |