技术参数

温度计
测量原理热电阻
特点/应用metric style
easy-to-use
suitable for hazardous areas
flanged process connection
light chemical processes
3D sensors distributions
modular design
replaceable sensors during shutdown
热保护套管without (for direct contact sensors type)
with (for replaceable sensors)
with (for increased mechanical protection)
Multi-thermowells, each one dedicated to a sensor
铠装芯子/探头mineral insulated (MI), flexible
mineral insulated (MI), flexible, with its own thermowell
热保护套管外径6,0 mm (0,24'')
8,0 mm (0,31")
10,29 mm (1/8")
所需最大插入深度up to 30.000,00 mm (1181'')
热保护套管材质1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
过程连接flange:
2" ASME/ANSI B16.5 150
...600
3" ASME/ANSI B16.5 150
..600
4" ASME/ANSI B16.5 150
...600
6" ASME/ANSI B16.5 150
...600
8" ASME/ANSI B16.5 150
...600
DN80 EN/DIN 1092.1 PN10
...PN100
DN100 EN/DIN 1092.1 PN10
...PN100
DN125 EN/DIN 1092.1 PN10
...PN100
DN150 EN/DIN 1092.1 PN10
...PN100
DN200 EN/DIN 1092.1 PN10
...PN100
热保护套管末端类型straight
工作温度范围Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 920 °C
(max. 1.688 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F)
Type T:
max. 370 °C
(max. 698 °F)
最大过程压力(静压)at 20 °C: 100 bar (1450 psi)
测量精度class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
响应时间depending on configuration:

TC:
t50 = 2 s
t90 = 5 s

RTD:
t50 = 0,8s
t90 = 2s
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX
UL
FM
CSA
NEPSI
证书SIL (transmitter only)
NEPSI