技术参数

温度计
测量原理热电阻
特点/应用self-calibrating
imperial style
compact temperature probe
hygienic design
hygienic process connection
热保护套管without
incl. thermowell
incl. Tee-/elbow thermowell
铠装芯子/探头pipe version, isolated wires, not flexible
热保护套管外径1/4'' (6,35 mm)
3/8'' (9,53 mm)
1/2" (12,7 mm)
所需最大插入深度up to 28'' (711 mm)
others on request
热保护套管材质316L
过程连接Weld-in adapter
Tri-clamp
Clamp-connections according to ISO2852
G3/4" Liquiphant
G1" Liquiphant
Varivent
T- and elbow thermowell
热保护套管末端类型straight reduced
表面光洁度Ra30 μin (0,76 μm)
15 μin (0,38 μm )
15 μin (0,38 μm ) electropolished
工作温度范围PT 100:
-40 °C …160 °C (-40 °F …320 °F),
optional up to 190 °C (374 °F)
最大过程压力(静压)at 20 °C: 40 bar (580 psi)
响应时间t50 = 2,5 s
t90 =9,5s
模块化温度变送器no (4…20mA Signal)

防爆认证CSA C/US IS, I/1+2/A-F