技术参数

温度计
测量原理热电阻
特点/应用self-calibrating
metric style
compact temperature probe
hygienic design
life sciences, food & beverage
热保护套管without
incl. thermowell
incl. Tee-/elbow thermowell
铠装芯子/探头without exchangeable insert
热保护套管外径6.0 mm (0.24'')
9.0 mm (0.35'')
12.7 mm (0.5")
所需最大插入深度up to 900.00 mm (35.4'')
热保护套管材质1.4435 Delta Ferrite < 1%
316L
过程连接compression fitting
weld in adapter
clamp connections acc. to ISO 2852
screwed pipe joint acc. to DIN 11851
aseptic screwed pipe joint acc. to DIN 11864-1
metallic sealing system
thread acc. to ISO 228 for Liquiphant adaptor
APV Inline
Varivent
Ingold
SMS 1147
Neumo Biocontrol
TT411 elbow thermowell DIN 11865
热保护套管末端类型straight
reduced
表面光洁度Ra0.76 μm (29.92 μin)
0.38 μm (14.96 μin)
0.38 μm (14.96 μin) electropolished
工作温度范围Pt100:
-40 °C to 160 °C (-40 °F to 320 °F),
optional up to 190 °C (374 °F)

reference point for automated calibration
最大过程压力(静压)at 20 °C: 40 bar (580 psi)
响应时间t50 = 2.5 s
t90 = 5.4 s
模块化温度变送器no (4 to 20 mA signal, HART)
防爆认证CSA C/US IS, I/1+2/A-F
CSA C/US General Purpose
UK II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC Da/Db
ATEX IECEx II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC T6 Da/Db