技术参数

温度计
测量原理热电阻
特点/应用metric style
modular temperature assembly
universal range of application
suitable for hazardous areas
with neck or iTHERM QuickNeck
incl. thermowell / protection tube (metal) or to be installed into thermowell
can be used with iTHERM StrongSens, iTHERM QuickSens insert
for fast response times
热保护套管welded protection tube or to be used with thermowell
铠装芯子/探头mineral insulated (MI), flexible
热保护套管外径Thermowell:
9x1,25 mm
11x2 mm
12x2,5 mm
14x2 mm
16x3,5
1/4" SCH80
1/2" SCH80
1/2" SCH40
所需最大插入深度up to 4.500,0 mm (177'')
热保护套管材质316 (1.4401)
316L (1.4404)
316Ti (1.4571)
Alloy 600 (2.4816)
Alloy C276 (2.4819)
Alloy 446 (1.4749)
Alloy 321 (1.4541)
Sheath PTFE
Sheath Tantal
过程连接Male thread:
G3/8, G1/2", G3/4", G1"
NPT1/2", NPT3/4", NPT 1"
M14x1.5, M18x1.5, M20x1.5, M27x2, M33x2
R1/2", R3/4"
Female thread:
M20x1.5, M24x1.5
NPT1/2"
Cap-nut:
M20x1.5, G1/2", G3/4"
Compression fitting:
NPT1/2", G1/2", G1"
Flange:
DN15 PN40 B1, C
DN25 PN20, PN40, PN100 B1, B2, C
DN40 PN40 B1
DN50 PN40 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1 1/2" 150 RF
ASME 2" 150 RF
ASME 2" 300 RF
热保护套管末端类型straight
reduced
tapered
optimized for quick response times
表面光洁度Ra< 0.76 μm (0.03 μin)
工作温度范围PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 TF iTHERM QuickSens:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F)
最大过程压力(静压)depending on the configuration up to 100 bar
测量精度Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2
响应时间fastest response time with thermowell t90 starting at below 10 s
depending on configuration
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX
ATEX IECEx
NEPSI
IECEx
EAC Ex
CSA C/US
INMETRO
证书SIL, MID, DNV/GL