技术参数

温度计
测量原理热电阻
特点/应用metric style
universal range of application
suitable for hazardous areas
can be used with iTHERM StrongSens, iTHERM QuickSens insert
direct process contact
热保护套管without, direct process contact
铠装芯子/探头mineral insulated (MI), flexible
热保护套管外径Insert:
3,0 mm
6,0 mm
所需最大插入深度up to 4.500,0 mm (177'')
热保护套管材质Insert Material:
316L (1.4404)
Alloy 600 (2.4816)
Pyrosil
过程连接Thread:
G1/4, G1/2"
NPT1/2", NPT3/4"
M18x1.5, M20x1.5
Cap-nut:
G1/2", G3/4"
Compression fitting, also spring load:
NPT1/2", G1/2"
Weld-in adapter cylindrical or spherical
热保护套管末端类型straight
表面光洁度Ra< 1.6 μm (63.00 μin)
工作温度范围PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 TF iTHERM QuickSens:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F)
最大过程压力(静压)depending on the configuration
测量精度Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2
响应时间t90 starting at < 1,5 s iTHERM QuickSens
depending on configuration
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX Ex ec, Ex tc
ATEX IECEx Ex tb, Ex ia, Ex db
CSA C/US IS, NI, XP, DIP
INMETRO Ex ia, Ex d, Ex tb
NEPSI Ex ia, Ex d, Ex tD
EAC Ex d, Ex tb, Ex ia
UKCA Ex ia, Ex nA, Ex tc
KC Ex ia
IND Ex
证书SIL (Transmitter)