| 测量原理 | ||
| 功能 | Device configuration management gateway supports HART devices via PROFINET networks | |
| CPU | Intel Core i5 processor 7300U 2.6 GHz Dual Core
| |
| 储存单元 | SO-DIMM DDR4, 8192 MByte | |
| 硬盘驱动器 | CFast 64 GByte MLC | |
| 电源 | 24 VDC ±25 %, SELV | |
| 外形尺寸(WxHxD) | 221.5 mm x 54 mm x 248.3 mm (8.72 " x 2.12" x 9.77")
| |
| 通信接口 | 1x Ethernet PROFINET RJ45 (ETH1) 1x Ethernet PAM Client RJ45 (ETH2) 1x Ethernet service RJ45 (IF Option 2) | |
| 系统要求 | PROFINET remote I/Os Siemens ET200SP IM155-6PN HF Order code: 6ES7 155-6AU00-0CN0 HART module with Siemens ET200SP IM 155-6PN HF Module 4xI 2-wire HART Order code: 6ES7 134-6TD00-0CA1 | |
| 证书 | CE mark UL CCC | |