| 测量原理 | ||
| Measuring principle | Contacter | |
| Function | Display Power Switch | |
| Loop power supply | 196...250 V AC 97...127 V AC 20...250 V AC/DC | |
| Power Supply | Not defined | |
| Input | 1 x analog (U, I) | |
| Output | 1 x transmitter power supply | |
| Software functions | Not defined | |
| Certificates | - | |
| SIL | Not defined | |
| Display | LCD 6 mm (0.24") 4-digit Bargraph | |
| Interface | Not defined | |
| Dimensions (WxHxD) | 45 x 107.8 x 112 mm (1.77" x 4.24" x 4.41") | |