测量原理 | 回路供电的指示仪 | |
测量原理 | Loop-powered field indicator | |
功能 | Display | |
显示 | LCD 26 mm (1.02") 5-digit Bargraph Plain text display | |
电源 | Loop powered | |
输入 | 1 x analogue 4...20 mA | |
输出 | 1 x open collector | |
软件功能 | Not defined | |
证书 | ATEX II2(1)G Ex ib[ia] IIC T6 CSA General Purpose CSA IS, NI/I/2/ABCDEFG/T6 FM IS, NI/I/2/ABCDEFG/T6 EAC 1Ex ib[ia] IIC T6 IECEx Ex ib[ia] IIC T6 NEPSI Ex ib[ia] IIC T6/T5/T4 UK II2(1)G Ex ib [ia Ga] IIC T6 Gb marine certificate | |
SIL | Not defined | |
盘装 | field |