测量原理 | 回路供电的指示仪 | |
测量原理 | Loop-powered field indicator | |
功能 | Display | |
显示 | LCD 17 mm (0.67") 5-digit 7-segment bargraph Plain text display for unit/TAG Activatable backlight | |
电源 | Loop powered | |
输入 | 1 x analogue 4...20 mA/HART® | |
输出 | Not defined | |
软件功能 | Not defined | |
证书 | ATEX II2(1)G Ex ib [ia Ga] IIC T6 Gb CSA C/US IS CI.I Div.1 Gr.A-D CSA C/US NI CI.I Div.2 Gr.A-D CSA Ex ia, CI. I, Div. 1, Gr. ABCD FM IS, CI. I, Div. 1, Gr. ABCD EAC 1Ex ib IIC T6 Gb IECEx Ex ib [ia Ga] IIC T6 Gb JPN Ex ib IIC Gb NEPSI Ex ib IIC Gb UK II2(1)G Ex ib [ia Ga] IIC T6 Gb ATEX IECEx II2(1)G Ex ib [ia Ga] IIC T6 marine certificate UL C/US | |
SIL | Not defined | |
盘装 | field panel mounting |