技术参数

能量和应用管理器
测量原理应用管理仪
测量原理Batch controller
功能Filling & dosing
计算结果Volume calculation
应用数量1
计算标准ASTM D1250-04
通信RS232
USB
Ethernet
Modbus TCP
Modbus RTU
电源Not defined
回路供电Low voltage power supply:
100 bis 230 V AC (-15% / +10%)
Small voltage power supply:
24 V DC (-50% / +75%)
24 V AC (±50%)
防护等级IP65
输入1 x analogue (I) / pulse (for flow)
1 x RTD (for temperature)
1 x analogue (I) (for density)
Loop power supply 24V DC (+/-16%)
输出1 x analogue (I) / pulse (active)
2 x open collector
外形尺寸(WxHxD)144 x 144 x 103.1 mm (5.67" x 5.67" x 4.06")
操作3 operation buttons and 14 function buttons for batch operation or via FieldCare
Read out of historical / logged data via Field Data Manager software (SQL database and visualization interface)
Selectable language
显示160 x 80 Dot-Matrix LCD with white backlit
Colour change in case of alarm event
Active display area 70 x 34 mm
软件功能Volume calculation
1 or 2 stage operation
Manual and automatic overrun correction
Volume correction factor (VCF) according ASTM D1250-04 for generalized crude oils, refined products and lubricating oils
证书 CE
CSA GP

NTEP (USA)