技术参数

Physical medium properties
测量原理Medium consistency
Measuring methodContinuous measurement of density, viscosity, ultrasonic velocity, temperature and all fermentation parameters
应用Easy and convenient inline fermentation monitoring with a cloud-connected mulitparameter device
供电电压24 V DC
10…30 V DC

测量范围Measured values:
Viscosity: 0 to 1000 mPa s
Density: 0.3 to 2.0 g/cm³
Temperature: -5°C to 95°C (+23°F to +203°F)
Sound velocity: 800 to 2200 m/s

Calculated values:
Extract: up to 20° Plato
Alcohol: up to 15 % vol alcohol
AccuracyMeasured errors:
Viscosity: 0.02 mPas
Density: 0.0001 g/cm³
Temperature: 0.08 °C
Sound velocity: 0.23 m/s

环境温度-20°C…+60°C (-4°F...+140°F)
过程温度-10°C…+110°C
(-14°F...+230°F)

过程压力Vacuum...16 bar
(Vacuum...232,1 psi)
输出WLAN Webserver integrated
Digital ENDRESS + HAUSER Cloud Services

连接Tri-Clamp ISO2852, DIN11851
DRD, Varivent N
防爆认证No Ex certificates
其他证书EHEDG and 3-A conform constructed
EG1935/2004

选项Tube extension
5 m cable
Plug connector M12