测量原理 | 差压 | |
特点 | Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for commissioning | |
供电电压 | Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC | |
参考测量精度 | Standard: up to 0.075 % Platinum: up to 0.055 % | |
长期稳定性 | 0.05 % of URL/ year 0.13 % of URL/ 5 years 0.23 % of URL/ 10 years | |
过程温度 | -40°C...+110°C (-40°F...+230°F) | |
环境温度 | -40°C...+85°C (-40°F...+185°F) | |
传感器 | 30 mbar...40 bar (0.45 psi...600 psi) | |
最小可标定量程 | 0.3 mbar (0.0045 psi) | |
抗真空压力 | 25 mbar (0.0375 psi) | |
最大量程比 | 100:1 | |
最大过压限定值 | 250 bar (3750 psi) | |
过程连接 | NPT1/4-18, RC1/4" | |
过程膜片的材质 | 316L, AlloyC | |
垫圈材质 | PTFE, FKM, EPDM, FFKM | |
填充液 | Silicone oil, Inert oil | |
外壳材质 | Aluminium | |
通信 | 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
证书和认证 | ATEX, IEC Ex, CSA C/US, NEPSI | |
安全认证 | SIL | |
设计认证 | EN10204-3.1, NACE MR0175, NACE MR0103 | |
饮用水认证 | NSF, KTW | |
特点 | Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities |
测量原理 | 差压 | |
产品标题 | Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for Commissioning | |
传感器特点 | Fill fluid: Inert oil, Silicone oil | |
变送器特点 | Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities | |
接液部件材质 | 316L, Alloy | |
测量范围 | 30 mbar...40 bar (0.45 psi...600 psi) | |
介质温度范围 | -40°C...+110°C (-40°F...+230°F) | |
环境温度范围 | -40°C...+85°C (-40°F...+185°F) | |
变送器外壳材质 | Aluminium | |
显示/操作 | Configuration via local display and operating tools possible
Remote display available | |
输出 | 4...20 mA HART | |
数字通信 | HART | |
防爆认证 | ATEX, CSA, IECEx | |
功能安全性 | SIL | |
材料证书 | EN10204-3.1, NACE MR0175, NACE MR0103 AD2000 |
测量原理 | 差压 | |
产品标题 | Smart transmitter with metal membrane for differential pressure monitoring.
Accurate differential pressure-, level- or flow measurement in liquids or gases. | |
传感器特点 | Fill fluid: Inert oil, Silicone oil | |
变送器特点 | Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities | |
接液部件材质 | 316L, Alloy | |
测量范围 | 30 mbar...40 bar (0.45 psi...600 psi) | |
介质温度范围 | -40°C...+110°C (-40°F...+230°F) | |
环境温度范围 | -40°C...+85°C (-40°F...+185°F) | |
变送器外壳材质 | Aluminium | |
显示/操作 | Configuration via local display and operating tools possible
Remote display available | |
输出 | 4...20 mA HART | |
数字通信 | HART | |
防爆认证 | ATEX, CSA, IECEx | |
功能安全性 | SIL | |
材料证书 | EN10204-3.1, NACE MR0175, NACE MR0103 |
测量原理 | 差压 |
测量原理 | 差压 | |
特点/应用 | Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for commissioning | |
特点 | Bluetooth® Operation and maintenance with SmartBlue App, RFID TAG for easy identification, Plug and play functionalities | |
电源/通信 | Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC | |
测量精度 | Standard: up to 0.075 % Platinum: up to 0.055 % | |
长期稳定性 | 0.05 % of URL/ year 0.13 % of URL/ 5 years 0.23 % of URL/ 10 years | |
环境温度 | -40°C...+85°C (-40°F...+185°F) | |
过程温度 | -40°C...+110°C (-40°F...+230°F) | |
过程压力(绝压)/最大过压限定值 | 250 bar (3750 psi) | |
压力测量范围 | 30 mbar.... 40 bar (0.45 psi... 600 psi) | |
主要接液部件 | 316L, AlloyC | |
过程连接 | NPT 1/4-18, RC1/4" | |
通信 | 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
证书和认证 | ATEX, CSA, IECEx | |
安全认证 | SIL | |
设计认证 | EN 10204-3.1, NACE MR0175, NACE MR0103, AD2000 | |
饮用水认证 | NSF, KTW | |
应用限制 | None |