技术参数

温度计
测量原理热电阻
特点/应用High precision average temperature measurement, with optional capacitance water bottom sensor
所需最大插入深度40 m (131.2 ft)
过程连接JIS10K 50A RF
ASME 2" 150 lb RF
DN50 PN10 RF
JPI 2" 150 lb RF

工作温度范围Standard:
-40 °C...100 °C
Optional:
-55 °C...235 °C
Water Bottom spec.:
-40 °C...100 °C
Cyrogenic:
-170 °C...60 °C
最大过程压力(静压)0 bar...0.5 bar
(0 psi...7.25 psi)
测量精度+/- 0.1 °C
防爆认证ATEX, FM, CSA, IEC Ex, TIIS, NEPSI