测量原理 | Guided radar | |
应用 | Moisture measurement in heterogeneous bulk solids with the density from 0.1...1 g/ cm³ like sawdust, woodchips, biomass, pellets or granules | |
Measuring method | Contact inline measurement with a large rectangular sensor | |
测量范围 | Recommended moisture range %/ vol.: 0...25 % | |
Material permeation depth | Up to 85 mm (0.28 ft) | |
探头的一致性 | Conductivity range: 0…max. 1 mS/ cm | |
温度传感器 | Yes | |
过程温度 | 0…+70°C (+32°F...+158°F) | |
Accuracy | Up to +/-0.2 % abs. | |
输出 | 0...20 mA 4...20 mA | |
选项 | Remote display Sensor cables |