技术参数

Moisture in bulk solids
测量原理Guided radar
应用Moisture measurement in heterogeneous bulk solids of any grain size
Measuring methodHandheld device with two rods or lance probe
测量范围Recommended moisture range %/ vol.: 0...100 %
Material permeation depthUp to 130 mm
(0.43 ft)
探头的一致性Conductivity range:
0…max. 20 mS/ cm
温度传感器None
过程温度0…+50°C
(+32°F...+122°F)
AccuracyUp to +/-0.2 % abs.
输出None
选项Telescopic extension (for S2 probe)
Carrying case