技术参数

现场总线组件
测量原理
功能Ethernet/PROFIBUS DP gateway with integrated Web server
输入PROFIBUS DP/V1, Master Class II
One, two or three input channels, depending upon version.
输出Ethernet 10Base-T/100Base-TX
Web-Server, via standard Web browser,
电源24 VDC ± 10%, including residual ripple
外形尺寸(WxHxD)3-port version 111.0 mm x 135.0 mm x 111.0 mm; (4.37" x 5.31" x 4.37")
设置Via Web-Server
证书 ATEX