测量原理 | 固体物位雷达 | |
特点/应用 | Applications in all industries Mobile and stationary plastic and metal tanks (IBC tanks, storage silos) Reliable non-contact level measurement of solids in metal- and plastic containers | |
特点 | Commissioning and operation via digital services like "Netilion Value", "Netilion Inventory" or "SupplyCare Hosting" | |
电源/通信 | Battery powered Mobile connectivity with NB-IoT, LTE-M or 2G (fallback) | |
频率 | 80 GHz | |
测量精度 | ±10 mm (0.39 in) | |
过程温度 | -20°C...+60°C (-4°F…+140°F) | |
主要接液部件 | Housing: plastic PBT/ PC | |
过程连接 | Threads: G 1 1/2", NPT 1 1/2" | |
最大测量距离 | 15 m (49 ft) | |
通信 | Wireless Mobile connectivity with NB-IoT, LTE-M or 2G (fallback) | |
选项 | Mounting bracket IBC/ pipe Mounting bracket wall/ ceiling | |
应用限制 | DK <1.9 Non-invasive measurement in metallized plastic tanks |
测量原理 | 雷达物位仪 | |
特点/应用 | Applications in all industries Mobile and stationary storage tanks | |
特点 | Commissioning and operation via digital services like "Netilion Value" or "SupplyCare Hosting"
| |
电源/通信 | Battery powered Mobile connectivity with NB-IoT, LTE-M or 2G (fallback) | |
频率 | 80 GHz | |
测量精度 | ±10 mm (0.39 in) | |
过程温度 | -20°C...+60°C (-4°F…+140°F) | |
主要接液部件 | Housing: plastic PBT/ PC | |
过程连接 | None | |
最大测量距离 | 15 m (49 ft) | |
通信 | Wireless Mobile connectivity with NB-IoT, LTE-M or 2G (fallback) | |
选项 | Mounting bracket IBC/ pipe Mounting bracket wall/ ceiling | |
应用限制 | DK <1.9 Metallized plastic tanks |