测量原理 | 音叉密度仪 | |
产品标题 | Vibronic point level switch with optional extension tube for liquid applications in hazardous areas .
Reliable measurement values not affected by: changing media properties, gas bubbles, foam, build-up, flow or turbulences. | |
特点/应用 | Compact vibronic device with an optional pipe extension up to 6 m (19.7 ft), Modular housing concept, Wide range of certificates | |
环境温度 | -60...+70 °C (-51...+158 °F) | |
过程温度 | -50 °C...+150 °C (-58 °F...+302 °F) | |
过程绝压 | Vacuum...100 bar Vacuum...1450 psi | |
接液部件 | 316L Alloy | |
传感器长度 | Up to 6 m (19.7 ft) | |
证书和认证 | ATEX, IEC Ex, CSA, NEPSI, KC, JPN Ex, INMETRO | |
特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Second line of defense, Ambient temperature down to -50°C (-60°C optional), Temperature spacer for high process temperature, Plug and play functionalities | |
组件 | Density Computer FML621 | |
测量范围 | Density range: 0.3 to 2 g/cm³ | |
其他认证和证书 | Overfill protection WHG SIL2/ SIL 3 according to IEC 61508 |
测量原理 | 液体音叉 | |
特点/应用 | Compact vibronic device with an optional pipe extension up to 6 m (19.7 ft); Modular housing concept; Wide range of certificates | |
特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Second line of defense, Ambient temperature down to -50°C (-60°C optional), Temperature spacer for high process temperature, Plug and play functionalities | |
电源/通信 | 19...253V AC / 2-wire, 10...55V / DC-PNP 3-wire, 9...20V DC with relay DPDT, 19...253V AC or 19...55V DC with relay DPDT, 2-wire NAMUR, 2-wire PFM, 4-20mA HART | |
环境温度 | -60 °C...+70 °C (-51 °F...+158 °F) | |
过程温度 | -50 °C...+150 °C (-58 °F...+302 °F) | |
过程压力(绝压)/最大过压限定值 | Vacuum...100 bar Vacuum...1450 psi | |
最小介质密度 | 0.5 g/cm³ (0.4 g/cm³ optional) | |
主要接液部件 | 316L Alloy | |
过程连接 | Threads: G3/4A, G1A, R3/4", R1, NPT3/4, NPT1 Flanges: DN25...DN100 ASME 1"...4" JIS 25A...100A | |
卫生型过程连接 | Tri-Clamp ISO2852 | |
传感器长度 | Up to 6 m (19.7 ft) | |
通信 | 2-wire direct load HART DC-PNP 3-wire Relays NAMUR PFM Bluetooth® wireless technology | |
证书和认证 | ATEX, IEC Ex, CSA, NEPSI, KC, JPN Ex, INMETRO, UK Ex | |
安全认证 | Overfill protection WHG SIL2/ SIL 3 according to IEC 61508 | |
设计认证 | EN 10204-3.1 NACE MR0175, MR0103 ASME B31.3 Process Piping AD2000 CRN AD 2000 | |
船级认证 | ABS/ LR/ BV/ DNV | |
选项 | Heavy duty stainless steel housing | |
组件 | FTL325P Interface PFM FTL325N Interface NAMUR |